IESNA:LM-63-2002
[TEST]P1387978
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-727-U-T4W
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 2700K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8253.1
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
975.3 1047.4 1115.5 1181.6 1241.7 1287.7 1331.8 1347.8 1343.8 1323.8 1317.8 1321.8 1347.8 1391.9 1494.0 1680.3 1912.6 2164.9 2405.2 
2605.5 2753.7 2861.9 3026.1 3182.3 3328.5 3266.4 2950.0 2617.5 2319.1 1626.2 584.8 174.2 94.1 46.1 16.0 4.0 0.0 
975.3 1041.4 1117.5 1181.6 1237.7 1287.7 1321.8 1343.8 1337.8 1317.8 1313.8 1321.8 1341.8 1385.9 1500.0 1682.3 1914.6 2136.9 2385.2 
2589.5 2737.7 2857.9 3018.1 3182.3 3342.5 3300.4 3002.0 2693.6 2381.2 1712.3 618.8 186.3 102.1 50.1 18.0 4.0 0.0 
975.3 1035.4 1107.5 1169.6 1221.6 1271.7 1307.8 1325.8 1321.8 1307.8 1299.8 1309.8 1333.8 1373.9 1460.0 1632.2 1844.5 2076.8 2303.1 
2527.4 2695.6 2841.8 3024.1 3234.4 3414.6 3530.8 3358.5 3108.2 2869.9 2213.0 1147.5 326.4 154.2 80.1 26.0 6.0 0.0 
975.3 1033.4 1099.5 1159.6 1209.6 1251.7 1281.7 1299.8 1299.8 1287.7 1281.7 1291.7 1315.8 1335.8 1391.9 1510.0 1678.3 1886.5 2106.8 
2345.2 2583.5 2823.8 3054.1 3312.5 3586.8 3809.1 3823.2 3652.9 3622.9 3344.5 2263.0 897.2 262.4 128.2 48.1 8.0 0.0 
975.3 1025.4 1087.5 1143.5 1187.6 1227.7 1253.7 1273.7 1279.7 1277.7 1271.7 1279.7 1301.8 1321.8 1353.8 1421.9 1530.1 1690.3 1882.5 
2100.8 2377.2 2657.6 2958.0 3300.4 3620.9 3921.3 4213.7 4289.8 4175.6 4209.7 3346.5 1876.5 702.9 302.4 104.1 10.0 
0.0 
975.3 1013.4 1067.4 1119.5 1161.6 1199.6 1231.7 1249.7 1259.7 1265.7 1269.7 1281.7 1303.8 1331.8 1361.8 1397.9 1470.0 1590.1 1748.4 
1938.6 2150.9 2397.2 2659.6 2942.0 3248.4 3576.8 3937.3 4305.8 4544.1 4155.6 3935.3 3158.3 1782.4 566.8 116.2 12.0 
0.0 
975.3 1013.4 1069.4 1119.5 1159.6 1197.6 1227.7 1249.7 1259.7 1265.7 1271.7 1283.7 1303.8 1335.8 1365.8 1399.9 1468.0 1572.1 1730.3 
1910.6 2124.9 2367.2 2615.5 2889.9 3186.3 3514.7 3885.2 4259.7 4534.1 4133.6 3953.3 3188.3 1864.5 568.8 116.2 12.0 
0.0 
975.3 1009.4 1051.4 1091.5 1131.5 1167.6 1201.6 1225.7 1241.7 1255.7 1273.7 1295.7 1327.8 1355.8 1379.9 1419.9 1472.0 1560.1 1670.3 
1816.4 2010.7 2225.0 2449.3 2711.7 3014.1 3346.5 3721.0 3951.3 3985.4 4223.7 3913.3 3082.2 1578.1 504.7 108.1 14.0 
0.0 
975.3 999.3 1031.4 1067.4 1101.5 1137.5 1171.6 1203.6 1229.7 1251.7 1277.7 1307.8 1339.8 1363.8 1389.9 1431.9 1490.0 1582.1 1706.3 
1880.5 2076.8 2333.1 2597.5 2917.9 3222.3 3564.8 3753.1 3751.1 3859.2 3939.3 3861.2 2901.9 1045.4 340.5 100.1 16.0 
0.0 
975.3 991.3 1009.4 1037.4 1067.4 1101.5 1139.5 1171.6 1199.6 1233.7 1263.7 1299.8 1329.8 1353.8 1385.9 1417.9 1466.0 1552.1 1682.3 
1868.5 2098.8 2375.2 2675.6 2956.0 3264.4 3514.7 3552.8 3592.8 3628.9 3496.7 3132.2 1888.5 498.7 150.2 74.1 18.0 0.0 
975.3 985.3 993.3 1015.4 1037.4 1065.4 1099.5 1131.5 1163.6 1199.6 1235.7 1275.7 1311.8 1345.8 1377.9 1411.9 1462.0 1532.1 1646.2 
1824.5 2064.8 2365.2 2691.6 3032.1 3402.6 3638.9 3771.1 3905.3 3821.1 3386.6 2545.4 963.3 216.3 80.1 36.0 18.0 0.0 
975.3 981.3 987.3 999.3 1023.4 1051.4 1083.5 1115.5 1147.5 1185.6 1221.6 1263.7 1305.8 1341.8 1379.9 1419.9 1474.0 1554.1 1664.2 
1846.5 2090.8 2413.3 2787.8 3224.3 3654.9 3855.2 3903.3 3845.2 3504.7 2923.9 2052.8 698.9 206.3 80.1 32.0 16.0 0.0 
975.3 973.3 975.3 991.3 1011.4 1037.4 1069.4 1101.5 1137.5 1169.6 1211.6 1251.7 1287.7 1327.8 1363.8 1399.9 1454.0 1522.1 1616.2 
1762.4 1956.6 2229.0 2557.4 2938.0 3306.5 3420.6 3356.5 3174.3 2783.8 2297.1 1554.1 504.7 162.2 72.1 32.0 16.0 0.0 
975.3 967.3 965.3 981.3 997.3 1027.4 1055.4 1083.5 1119.5 1149.5 1179.6 1207.6 1229.7 1241.7 1251.7 1257.7 1265.7 1265.7 1257.7 
1249.7 1251.7 1263.7 1305.8 1389.9 1454.0 1331.8 1001.3 640.9 394.5 276.4 202.3 146.2 108.1 70.1 36.0 14.0 0.0 
975.3 961.3 957.3 969.3 991.3 1013.4 1043.4 1069.4 1093.5 1121.5 1143.5 1155.6 1145.5 1121.5 1079.5 1033.4 983.3 919.2 853.1 
789.1 725.0 654.9 576.8 494.7 422.6 364.5 320.4 282.4 250.3 220.3 184.2 142.2 100.1 64.1 36.0 10.0 0.0 
975.3 957.3 953.3 967.3 987.3 1013.4 1041.4 1067.4 1101.5 1127.5 1127.5 1113.5 1079.5 1037.4 991.3 947.3 901.2 835.1 759.0 
686.9 614.8 544.7 480.6 422.6 376.5 340.5 310.4 288.4 258.3 220.3 184.2 136.2 98.1 62.1 32.0 10.0 0.0 
975.3 949.3 949.3 965.3 985.3 1015.4 1045.4 1077.5 1105.5 1111.5 1101.5 1085.5 1061.4 1029.4 979.3 911.2 853.1 801.1 735.0 
656.9 574.8 508.7 452.6 412.6 376.5 346.5 330.4 310.4 306.4 290.4 226.3 194.3 156.2 104.1 56.1 12.0 0.0 
975.3 947.3 949.3 967.3 991.3 1021.4 1055.4 1081.5 1093.5 1089.5 1087.5 1083.5 1067.4 1033.4 977.3 917.2 845.1 773.0 688.9 
600.8 524.7 466.6 422.6 388.5 354.5 332.4 308.4 340.5 378.5 340.5 314.4 280.4 236.3 156.2 94.1 10.0 0.0 
975.3 947.3 951.3 971.3 999.3 1031.4 1065.4 1081.5 1083.5 1085.5 1087.5 1083.5 1065.4 1043.4 1007.4 941.3 851.1 751.0 652.9 
558.8 480.6 422.6 380.5 348.5 324.4 290.4 310.4 342.5 322.4 302.4 276.4 264.4 194.3 134.2 74.1 10.0 0.0 
975.3 945.3 949.3 973.3 1001.3 1037.4 1067.4 1077.5 1077.5 1079.5 1081.5 1073.4 1061.4 1053.4 1025.4 961.3 865.2 743.0 620.8 
512.7 426.6 368.5 334.5 310.4 272.4 274.4 296.4 296.4 280.4 258.3 242.3 224.3 160.2 120.2 70.1 10.0 0.0 
975.3 947.3 951.3 975.3 1005.4 1043.4 1069.4 1077.5 1075.4 1081.5 1085.5 1075.4 1067.4 1059.4 1035.4 979.3 891.2 759.0 604.8 
470.6 386.5 338.5 308.4 284.4 250.3 264.4 286.4 274.4 262.4 248.3 246.3 212.3 146.2 100.1 62.1 10.0 0.0 
975.3 945.3 949.3 971.3 1001.3 1037.4 1065.4 1071.4 1069.4 1075.4 1083.5 1073.4 1071.4 1067.4 1041.4 993.3 905.2 767.0 600.8 
460.6 380.5 336.5 304.4 280.4 246.3 258.3 280.4 270.4 254.3 238.3 242.3 196.3 136.2 98.1 60.1 10.0 0.0 
